??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS Q08M-PS-KE21-00,2-S49
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS Q08M-PS-KE21-00,2-S49
VERF
Availability
Available
BC
Order code
BOS01Y6
TC
Artikelbezeichnung
BOS Q08M-PS-KE21-00,2-S49
PX
Product view
53143_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Through-beam sensors;Diffuse and through-beam sensors
W
Gewicht
0.01900 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = Q08M, Dimension = 8 x 44 x 8 mm, Interface = PNP normally open (NO), Principle of operation = Photoelectric sensor, Principle of optical operation = Through-beam sensor (receiver), Light type = Red light, Range = 0...2.2 m, Connection = Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR, Housing material = Zinc, Die casting, nickel-plated, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.